Transformer drivers

Small footprint transformer drivers for power in isolated systems

Explore our portfolio of push-pull transformer drivers. Our transformer drivers are designed to drive small-form-factor center-tapped transformers and offer a low-noise, low electromagnetic (EMI), and high efficiency solution for providing isolated power for signal isolators and isolated systems. These ultra-low emission devices are ideal in HEV/EV, grid infrastructure, and power-supply applications that produce high system noise.

Key features and benefits

  • Push-pull driver for transformers
  • Internal oscillator options: 160 kHZ (NXF6505A-Q100) and 420 kHz (NXF6505B-Q100, NXF6501-Q100)
  • Up to 1.2 A and low 0.2 Ω Ron for higher output power delivery at better efficiency
  • Spread-spectrum clocking for ultra-low radiated emissions
  • Fail-safe IO enables any order power up
  • AEC-Q100 qualified
  • Synchronization of multiple devices with external clock input (NXF6505A-Q100, NXF6505B-Q100)
  • Device-level protection features: thermal shutdown, soft-start, under-voltage lockout, and break-before-make circuitry

Key applications

  • Motor control
  • Factory automation
  • Grid infrastructure- solar inverters, charging stations, smart meters
  • Telecom - power supply designs for server/cloud/networking
  • Hybrid EV/EV
  • Industrial and automotive applications
  • White goods (major appliances such as refrigerators, washers, dryers, etc.)

Products

Type number Description Status Quick access
NXF6501-Q100 Low-noise, 1.2 A transformer driver for isolated power supplies ACT
NXF6501DC-Q100 Low-noise, 1.2 A transformer driver for isolated power supplies Production
NXF6505-Q100 Low-noise, 1.2 A transformer driver for isolated power supplies ACT
NXF6505ADA-Q100 Low-noise, 1.2 A transformer driver for isolated power supplies Production
NXF6505BDA-Q100 Low-noise, 1.2 A transformer driver for isolated power supplies Production
Visit our documentation center for all documentation

Leaflet (1)

File name Title Type Date
Nexperia_Leaflet_Transformer_Drivers.pdf Transformer Drivers Leaflet 2024-09-18

Technical note (1)

File name Title Type Date
TN90008.pdf Reduce radiated emissions in isolated power designs using NXF650x-Q100 Technical note 2024-09-16

User manual (1)

File name Title Type Date
UM90035.pdf NXF6505B-Q100 Low noise, 1.2 A transformer driver for isolated power supplies evaluation board User manual 2024-07-02

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.


Cross reference